IESNA:LM-63-2002
[TEST]P944410
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48120
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4389.5 4362 4304.5 4254.5 4241.9 4246.9 4262 4289.5 4314.5 4322
4324.5 4362 4439.5 4567.1 4779.7 5079.8 5445 5885.2 6448 7118.3
7878.6 8809 9937.1 11220.1 12600.8 14084 15507.1 16169.9 15199.5 11745.4
6390.4 1803.3 552.8 327.7 187.6 77.5 0
4389.5 4374.5 4314.5 4264.5 4251.9 4254.5 4269.5 4297 4319.5 4327
4332 4372 4447 4582.1 4789.7 5092.3 5462.5 5905.2 6483 7153.3
7938.6 8896.6 10069.6 11325.2 12730.8 14251.5 15644.7 16244.9 15046.9 11482.8
6092.8 1690.8 535.2 300.1 175.1 70 0
4389.5 4369.5 4312 4259.5 4236.9 4239.4 4246.9 4262 4272 4282
4297 4339.5 4419.5 4547.1 4757.2 5034.8 5390 5810.2 6352.9 7015.7
7843.6 8879.1 10094.6 11445.2 12845.9 14331.6 15734.7 16465.1 15577.1 12403.2
7363.4 2716.2 725.3 360.2 212.6 82.5 0
4389.5 4359.5 4304.5 4246.9 4216.9 4209.4 4214.4 4216.9 4216.9 4234.4
4259.5 4307 4387 4512.1 4692.2 4957.3 5309.9 5740.1 6282.9 6943.2
7838.6 8909.1 10274.7 11812.9 13388.6 14934.3 16377.5 17192.9 16742.7 14396.6
9884.5 4782.2 1440.7 525.2 255.1 80 0
4389.5 4359.5 4307 4246.9 4209.4 4201.9 4206.9 4206.9 4206.9 4226.9
4272 4314.5 4382 4489.6 4652.1 4897.2 5252.4 5695.1 6240.4 6935.7
7853.6 9076.7 10654.9 12523.2 14444.1 16164.9 17553 18433.5 18538.5 17338
13826.3 8316.3 3531.6 900.4 302.6 70 0
4389.5 4352 4299.5 4239.4 4199.4 4191.9 4199.4 4209.4 4209.4 4229.4
4277 4312 4364.5 4479.6 4652.1 4897.2 5242.4 5695.1 6250.4 6983.2
7941.1 9256.7 11022.6 13176 15362 17260.4 18651.1 19686.5 20321.8 19916.6
17262.9 12120.6 5805.2 1823.3 387.7 90 0
4389.5 4359.5 4304.5 4241.9 4201.9 4191.9 4196.9 4206.9 4206.9 4226.9
4272 4319.5 4387 4497.1 4667.1 4917.3 5267.4 5707.6 6257.9 6953.2
7871.1 9096.7 10682.4 12523.2 14424.1 16182.4 17633.1 18643.5 18778.6 17458
14144 8636.5 3394.1 875.4 252.6 67.5 0
4389.5 4364.5 4312 4249.4 4209.4 4199.4 4206.9 4214.4 4221.9 4241.9
4274.5 4327 4412 4539.6 4722.2 4974.8 5332.4 5767.6 6310.4 6990.7
7891.1 9026.6 10399.8 11898 13431.2 14979.4 16447.5 17270.4 16707.7 14509.2
10167.2 4887.2 1458.2 547.8 260.1 80 0
4389.5 4372 4317 4257 4224.4 4219.4 4229.4 4249.4 4267 4284.5
4307 4352 4439.5 4577.1 4782.2 5064.8 5417.5 5845.2 6380.4 7028.2
7848.6 8866.6 10059.6 11362.7 12723.3 14194 15639.7 16367.5 15602.2 12976
8198.8 3221.5 922.9 440.2 235.1 95 0
4389.5 4377 4319.5 4259.5 4231.9 4229.4 4246.9 4282 4312 4329.5
4347 4392 4474.6 4614.6 4829.7 5132.4 5502.5 5950.2 6500.5 7165.8
7936.1 8894.1 9997.1 11235.2 12550.8 14008.9 15397.1 15942.3 14911.8 11575.3
6342.9 1910.9 582.8 295.1 157.6 62.5 0
4389.5 4374.5 4319.5 4259.5 4231.9 4231.9 4249.4 4282 4314.5 4329.5
4344.5 4382 4467 4599.6 4812.2 5107.3 5475 5942.7 6495.5 7125.8
7883.6 8801.5 9899.5 11145.1 12400.7 13858.9 15277 15947.3 15076.9 11923
6755.6 2123.5 615.3 320.1 165.1 57.5 0
